??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1139805 - SACC-E-M12FS-5PL-M20
Bill of material
PHOENIX CONTACT 1139805
Product number of the Manufacturer
1139805
Short Description
Panel feed-through
Long Description
Panel feed-through, Universal, 5-position, unshielded, Socket straight M12, A-coded, Front mounting, M20 x 1,5, Push-lock connection, knurl material: Nickel-plated brass, Flat nut included
Manufacturer Type Description
SACC-E-M12FS-5PL-M20
Preview
International product number
4063151222444
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated current
4 A
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
Pole number
5
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Number of control contacts
5
Construction form of the plug connector
Socket
Coding (head 1)
A-coded
Mounting of the flush-type connector
Front mounting
Screw-in thread
M12
Connection on the inside
Push-lock connection
Inside connection
Push-lock connection
GTIN
4063151222444
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, Universal, 5-position, unshielded, Socket straight M12, A-coded, Front mounting, M20 x 1,5, Push-lock connection, knurl material: Nickel-plated brass, Flat nut included
Product type
SACC-E-M12FS-5PL-M20
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models