??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1139449 - EV-CC-AC1-M3-RCM-ETH-XP
Bill of material
PHOENIX CONTACT 1139449
Product number of the Manufacturer
1139449
Short Description
AC charging controller
Long Description
AC charging controller in accordance with IEC 61851-1, client or standalone, OCPP 1.6J via Ethernet, Modbus/TCP via Ethernet, connection of RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
Manufacturer Type Description
EV-CC-AC1-M3-RCM-ETH-XP
Preview
International product number
4063151087715
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
377
width
162 mm
height
90 mm
depth
61 mm
Energy consumption
3 W
Emergency release at power failure
Yes
communication interface present
No
GTIN
4063151087715
Manufacturer product designation
AC charging controller
Manufacturer product description
AC charging controller in accordance with IEC 61851-1, client or standalone, OCPP 1.6J via Ethernet, Modbus/TCP via Ethernet, connection of RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
Product type
EV-CC-AC1-M3-RCM-ETH-XP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)