??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1139069 - SAC-4P-M12MS/0,3-PUR/M12FR OBS
Bill of material
PHOENIX CONTACT 1139069
Product number of the Manufacturer
1139069
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable
Manufacturer Type Description
SAC-4P-M12MS/0,3-PUR/M12FR OBS
International product number
4063151087500
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
Application standards
not available
certificate/approval
cULus Listed
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
suitable for cable guide chain
No
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151087500
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable
Product type
SAC-4P-M12MS/0,3-PUR/M12FR OBS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part