??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1139018 - CHARX SEC-3050
Bill of material
PHOENIX CONTACT 1139018
Product number of the Manufacturer
1139018
Short Description
AC charging controller
Long Description
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
Manufacturer Type Description
CHARX SEC-3050
Preview
International product number
4063151082833
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
377
width
37.600 mm
height
121 mm
Application standards
IEC 61851-1
depth
85 mm
Emergency release at power failure
No
communication interface present
No
GTIN
4063151082833
Manufacturer product designation
AC charging controller
Manufacturer product description
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
Product type
CHARX SEC-3050
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371091
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드