??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1139012 - CHARX SEC-3100
Bill of material
PHOENIX CONTACT 1139012
Product number of the Manufacturer
1139012
Short Description
AC charging controller
Long Description
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
Manufacturer Type Description
CHARX SEC-3100
Preview
International product number
4063151080181
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
377
width
37.600 mm
height
121 mm
depth
85 mm
Emergency release at power failure
No
communication interface present
No
GTIN
4063151080181
Manufacturer product designation
AC charging controller
Manufacturer product description
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
Product type
CHARX SEC-3100
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371091
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models