??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1137780000 - WSI 25/1 10X38/LED 1KV
Bill of material
Weidmueller 1137780000
Preview
Product number of the Manufacturer
1137780000
Manufacturer Type Description
WSI 25/1 10X38/LED 1KV
Short Description
Fuse terminal, Screw connection, Fuse cartridge, with LED, in closed state, Screw connection, 25 mm², 1000 V, 30 A, dark beige
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248957392
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
25 mm²
max. connectable conductor cross-section multiple wire
25 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
30 A
Number of levels
1
Power loss, static, current-independent [Pls]
3.230 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
25 mm²
Max. line cross section, rigid
25 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.053 kg
depth
62.83 mm
height
86 mm
width
17.8 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models