??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1136810000 - ESG 6/15 F MC NE WS
Bill of material
Weidmueller 1136810000
Preview
Product number of the Manufacturer
1136810000
Manufacturer Type Description
ESG 6/15 F MC NE WS
Short Description
Device marking, pluggable, 15 mm, PA 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248918478
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.000 kg
depth
2.573 mm
height
15 mm
width
6 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Baixar modelos em CAD