??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1136610000 - KDSW M63 BS O NI 2 G63
Bill of material
Weidmueller 1136610000
Preview
Product number of the Manufacturer
1136610000
Manufacturer Type Description
KDSW M63 BS O NI 2 G63
Short Description
Ex cable gland (metal) straight, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248968923
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
max. sealing range
65.800 mm
min. sealing range
58.400 mm
Bend protection present
Yes
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
180 °C
thread length connection thread
19 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
56 mm
min. sealing value inner mat
49.500 mm
min. thickness of the reinforcement
2.500 mm
type of seal Ex
Other
material
brass nickel-plated
Color
gray
Without halogens
Yes
Explosion protection categories for gases
Mass
1.262 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models