??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1136320000 - KDSW M50 BS O SC 2 G50
Bill of material
Weidmueller 1136320000
Preview
Product number of the Manufacturer
1136320000
Manufacturer Type Description
KDSW M50 BS O SC 2 G50
Short Description
Ex cable gland (metal) straight, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248968770
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
max. sealing range
53.200 mm
min. sealing range
45.700 mm
Bend protection present
Yes
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
180 °C
thread length connection thread
16 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
44.100 mm
min. sealing value inner mat
36.500 mm
max. thickness of the reinforcement
2.500 mm
min. thickness of the reinforcement
2 mm
type of seal Ex
Other
material
Brass
Without halogens
Yes
Explosion protection categories for gases
Mass
0.894 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models