??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1136270000 - KDSW M40 BS O SC 2 G40
Bill of material
Weidmueller 1136270000
Preview
Product number of the Manufacturer
1136270000
Manufacturer Type Description
KDSW M40 BS O SC 2 G40
Short Description
Ex cable gland (metal) straight, M 40, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248968817
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
max. sealing range
40.600 mm
min. sealing range
33 mm
Bend protection present
Yes
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
180 °C
thread length connection thread
16 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
32.200 mm
min. sealing value inner mat
25 mm
max. thickness of the reinforcement
2 mm
min. thickness of the reinforcement
1.600 mm
type of seal Ex
Other
material
Brass
Without halogens
Yes
Explosion protection categories for gases
Mass
0.668 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models