??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1132710 - DCT T 2,4 QVGA S RTOUCH
Bill of material
PHOENIX CONTACT 1132710
Product number of the Manufacturer
1132710
Short Description
Display
Long Description
Resistive touch display, 2.4″, resolution: 320 x 240 pixels, interface: SPI, contrast ratio: 500:1, aspect ratio: 3:4, interface: “4-wire SPI half duplex, Glue and Play solution”, suitable for polyamide and polycarbonate
Manufacturer Type Description
DCT T 2,4 QVGA S RTOUCH
Preview
International product number
4063151466299
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151466299
Manufacturer product designation
Display
Manufacturer product description
Resistive touch display, 2.4″, resolution: 320 x 240 pixels, interface: SPI, contrast ratio: 500:1, aspect ratio: 3:4, interface: “4-wire SPI half duplex, Glue and Play solution”, suitable for polyamide and polycarbonate
Product type
DCT T 2,4 QVGA S RTOUCH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85480090
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드