??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1132558 - M23-06S1N8AWB00S
Bill of material
PHOENIX CONTACT 1132558
Product number of the Manufacturer
1132558
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 6, Direction of rotation: Standard, type of contact: Socket, Crimp connection, 4x Ø2,7, flange dimensions: 26 mm x 26 mm, coding:N
Manufacturer Type Description
M23-06S1N8AWB00S
Preview
International product number
4063151237998
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Degree of protection (IP), mounted
IP68
max. operating ambient temperature
105 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151237998
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 6, Direction of rotation: Standard, type of contact: Socket, Crimp connection, 4x Ø2,7, flange dimensions: 26 mm x 26 mm, coding:N
Product type
M23-06S1N8AWB00S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part