??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1131940000 - CC 15/27 MC NE GE
Bill of material
Weidmueller 1131940000
Preview
Product number of the Manufacturer
1131940000
Manufacturer Type Description
CC 15/27 MC NE GE
Short Description
Device marking, 27 mm, Polyamide 66, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248912513
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
1 mm
height
15 mm
width
27 mm
customs tariff number (TARIC)
39269097
URL
URL
미리보기
3D
2D
CAD모델 다운로드