??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1131879 - SAC-4P-45,0-28X/M12FS OD
Bill of material
PHOENIX CONTACT 1131879
Product number of the Manufacturer
1131879
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, free cable end, on Socket straight M12, coding: A, cable length: 45 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-4P-45,0-28X/M12FS OD
International product number
4063151066321
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
rated voltage
250 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
not relevant
screened
No
Status display present
No
Material of the cable mantle
PE-X
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black-gray RAL 7021
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
45 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151066321
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, free cable end, on Socket straight M12, coding: A, cable length: 45 m, for outdoor applications, with high-grade steel knurl
Product type
SAC-4P-45,0-28X/M12FS OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat