??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1131760000 - ZDLD 2.5-2N/PE/L/N
Bill of material
Weidmueller 1131760000
Preview
Product number of the Manufacturer
1131760000
Manufacturer Type Description
ZDLD 2.5-2N/PE/L/N
Short Description
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Number of levels: 3, dark beige
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4032248922697
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
20 A
Number of contact points per level
2
Number of levels
3
Rated current [In] for the power loss specification
20 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Connection type
spring-cage connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.021 kg
depth
68.981 mm
height
110.16 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
预览
3D
2D
下载CAD模型