??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1131662 - SAC-4P-M12MS/2,5-810/FR-3LR
Bill of material
PHOENIX CONTACT 1131662
Product number of the Manufacturer
1131662
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, Plug straight M12, coding: A, on Socket angled M12, coding: A, with 3 LEDs, cable length: 2.5 m, for robots and drag chains
Manufacturer Type Description
SAC-4P-M12MS/2,5-810/FR-3LR
International product number
4063151087937
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
24 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
Coding (head 1)
A-coded
screened
No
Status display present
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
Orange
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2.500 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151087937
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, Plug straight M12, coding: A, on Socket angled M12, coding: A, with 3 LEDs, cable length: 2.5 m, for robots and drag chains
Product type
SAC-4P-M12MS/2,5-810/FR-3LR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part