??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1129430000 - SAKQ 10/4
Bill of material
Weidmueller 1129430000
Preview
Product number of the Manufacturer
1129430000
Manufacturer Type Description
SAKQ 10/4
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 4, Pitch in mm: 10.00, Insulated: No
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248996278
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
10 mm
Number of bridged terminals
4
Design
Cross connector
Insulation present
No
Assembly type
screwable
Mass
0.010 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models