??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1129350000 - SAKQ 6/2
Bill of material
Weidmueller 1129350000
Preview
Product number of the Manufacturer
1129350000
Manufacturer Type Description
SAKQ 6/2
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 8.00, Insulated: No
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248996216
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
8 mm
Number of bridged terminals
2
Design
Cross connector
Insulation present
No
Assembly type
screwable
Mass
0.004 kg
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)