??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1127445 - NBC- 2,02-93E/M12FSD CV
Bill of material
PHOENIX CONTACT 1127445
Product number of the Manufacturer
1127445
Short Description
Network cable
Long Description
Network cable, Pre-construction stage
Manufacturer Type Description
NBC- 2,02-93E/M12FSD CV
International product number
4063151056902
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP67
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4063151056902
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Pre-construction stage
Product type
NBC- 2,02-93E/M12FSD CV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции