??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112644
Bill of material
112644
Part Number
112644
Description
RF Connector BNC Straight Crimp Plug RG-179DS RD-179 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
S1
Cable Type
RG-179 DB,RG-179 Double Shield,RD-179,AT&T 19224L2
Impedance
75
Insulator Material
Delrin
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10150
Size Category
Miniature
Previews
3D
2D
Download CAD models