??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112507
Bill of material
112507
Part Number
112507
Description
RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
G
Cable Type
RG-59 20AWG,RG-59 Double Shield,RD-59,Belden 8281,Belden 9141,Belden 9231,Belden 88281,Canare LV-775
Impedance
75
Insulator Material
Delrin
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10070
Size Category
Miniature
Previews
3D
2D
Download CAD models