??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1125028 - NBC-M12MSX/ 1,0-94C/M12MSX
Bill of material
PHOENIX CONTACT 1125028
Product number of the Manufacturer
1125028
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (1 Gbps) CAT5 (1 Gbps), 8-position, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: X, on Plug straight M12 / IP67, coding: X, cable length: 1 m
Manufacturer Type Description
NBC-M12MSX/ 1,0-94C/M12MSX
Preview
International product number
4063151050283
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.900 mm
Application standards
IEC 61076-2-109
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
cULus Listed
Pole number
8
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
X-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
0.500 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
8
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
X-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1 m
Category (capacity)
Ethernet
Thickness of insulation
0.850 mm
GTIN
4063151050283
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (1 Gbps) CAT5 (1 Gbps), 8-position, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: X, on Plug straight M12 / IP67, coding: X, cable length: 1 m
Product type
NBC-M12MSX/ 1,0-94C/M12MSX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part