您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
112433
Amphenol RF
Adapters
BNC Adapters
BNC to BNC Adapters
Powered by
CAD模型選擇
{amphenolrf/adapters/bnc_adapters/bnc_to_bnc_adapters/112433.prj},{NB=112433},{SHA256=IAusHJGJGcinmX3R9Topwf7FZ8surXRWHzPC7yQLctc=},{INAME=00017__112433},{PN=112433},{DESC=BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead},{BF=Nickel},{BM=Brass},{IMPEDANCE=50},{IM=Delrin},{IPR=Not Rated},{MF=Bulkhead},{OL=Commercial},{ISOLATED=No},{LPIM=No},{FMAX=4},{TMAX=85},{TMIN=-40},{NM=No},{AS1SERIES=BNC},{AS1STYLE=Jack},{AS2SERIES=BNC},{AS2STYLE=Jack},{AT=In-Series},{CF=Gold},{CM=Phosphor Bronze},{ORIENTATION=Straight}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112433
Bill of material
112433
Part Number
112433
Description
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
Delrin
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Adapter Side 1 Series
BNC
Adapter Side 1 Style
Jack
Adapter Side 2 Series
BNC
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Previews
3D
2D
下載CAD模型
生成CAD模型