??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112404
Bill of material
112404
Part Number
112404
Description
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
CAD modeli indir