??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1121740000 - PS_ZQV
Bill of material
Weidmueller 1121740000
Preview
Product number of the Manufacturer
1121740000
Manufacturer Type Description
PS_ZQV
Short Description
Test adapter (terminal) 1000, 20 A
Long Description
Test adapter for measurements on terminals.
GTIN
4032248902675
Manufacturer Name
Weidmueller Group
Design of electrical connection
Plug-in connection
rated voltage
1000 V
Mass
0.015 kg
customs tariff number (TARIC)
90309000
URL
URL
Previews
3D
2D
Download CAD models