??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1120470000 - WAD 8 MC B GE/SW
Bill of material
Weidmueller 1120470000
Preview
Product number of the Manufacturer
1120470000
Manufacturer Type Description
WAD 8 MC B GE/SW
Short Description
Terminal marking, Pitch in mm: 8.00, Printed characters: Symbols, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248901289
Manufacturer Name
Weidmueller Group
Grid dimensions
8 mm
color
yellow
Without halogens
Yes
Mass
0.002 kg
depth
11.736 mm
height
33.3 mm
width
7.700 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models