??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1118444 - PV-FT-CF-C-6-175-BK-75
Bill of material
PHOENIX CONTACT 1118444
Product number of the Manufacturer
1118444
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Range of articles: Sunclix
Manufacturer Type Description
PV-FT-CF-C-6-175-BK-75
International product number
4063151046514
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
GTIN
4063151046514
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Range of articles: Sunclix
Manufacturer product family
Sunclix
Product type
PV-FT-CF-C-6-175-BK-75
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part