??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
111687 - UDI 37,5X75
Bill of material
111687
Art.-Nr.
111687
SHORTNAME
UDI 37,5X75
Article Name
INDUSTRIAL DECK UDI 37,5X75
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
375 mm
WIDTH
750 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
6.79 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
UDI 37,5X75
FAKTOR
1
ART
111687
Previews
3D
Dimension
2D
Download CAD models