??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PERI
Description
111685 - UDI 37,5X50
Bill of material
111685
Art.-Nr.
111685
SHORTNAME
UDI 37,5X50
Article Name
INDUSTRIAL DECK UDI 37,5X50
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
375 mm
WIDTH
500 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
5.11 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
UDI 37,5X50
FAKTOR
1
ART
111685
Previews
3D
Wymiar
2D
Pobierz modele CAD