??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11141 - Archimedes screw module, Explosive environment - MRH 102-50 U4
Bill of material
Archimedys-Exventys - 11141 - MRH 102-50 U4
Part Number
11141 - MRH 102-50 U4
Description
Archimedes screw module, Explosive environment, pitch 50 mm, Right hand MRH 102-50 U4
Thread direction
Right
Outside dimension
101.6 mm
Outside dimension
4 Inch
Diameter of the core
39 mm
Diameter of the core
1.54 Inch
Functional height
50 mm
Functional height
1.97 Inch
Axe cross section
22 mm
Axe cross section
0.87 Inch
Pas
50 mm
Pas
1.97 Inch
Filling level 100%. Outputper rotation
0.02
Filling level 100%. Outputper rotation
0.73 ft³
Mass of a module
177 g
Mass of a module
0.39 lb
Previews
3D
2D
CAD modeli indir