??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1114082 - SAC-5P-M12MSB/4,0-980/M12FSB
Bill of material
PHOENIX CONTACT 1114082
Product number of the Manufacturer
1114082
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PUR, water blue RAL 5021, shielded, Plug straight M12, on Socket straight M12, cable length: 4 m
Manufacturer Type Description
SAC-5P-M12MSB/4,0-980/M12FSB
International product number
4063151040277
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
90
diameter
6.700 mm
Application standards
not available
certificate/approval
EAC
Pole number
5
Degree of protection (IP), mounted
IP67
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
B-coded
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-10 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
70 °C
max. permissible cable outside temperature, when moving
50 °C
Number of wires
5
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
B-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
4 m
GTIN
4063151040277
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR, water blue RAL 5021, shielded, Plug straight M12, on Socket straight M12, cable length: 4 m
Product type
SAC-5P-M12MSB/4,0-980/M12FSB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat