??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11134 - Archimedes screw module, Food contact - MLH 150-150 U2
Bill of material
Archimedys-Exventys - 11134 - MLH 150-150 U2
Part Number
11134 - MLH 150-150 U2
Description
Archimedes screw module, Food contact, pitch 150 mm, Left hand MLH 150-150 U2
Thread direction
Left
Outside dimension
150 mm
Outside dimension
6 Inch
Diameter of the core
57 mm
Diameter of the core
2.24 Inch
Functional height
150 mm
Functional height
5.91 Inch
Axe cross section
32 mm
Axe cross section
1.26 Inch
Pas
150 mm
Pas
5.91 Inch
Filling level 100%. Outputper rotation
0.136
Filling level 100%. Outputper rotation
4.8 ft³
Mass of a module
650 g
Mass of a module
1.43 lb
Previews
3D
2D
Download CAD models