??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1113331 - NBC-R4ACS/0,5-94C/OE
Bill of material
PHOENIX CONTACT 1113331
Product number of the Manufacturer
1113331
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 0.5 m, number of positions: 8, 1 Gbps, CAT5, material: PP, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-R4ACS/0,5-94C/OE
Preview
International product number
4063151036058
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
degree of protection
IP20
Application standards
not available
certificate/approval
not available
Category
5
screened
Yes
cable type
S/FTP
Length
0.500 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
not relevant
Color of coat
blue, similar to RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
4x2xAWG26/19, S/UTP
case connector connection 1
not relevant
case connector connection 2
not relevant
color anti-kink sleeve
Black
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
GTIN
4063151036058
Manufacturer product designation
Patch cable
Manufacturer product description
Patch cable, degree of protection: IP20, cable length: 0.5 m, number of positions: 8, 1 Gbps, CAT5, material: PP, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Product type
NBC-R4ACS/0,5-94C/OE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)