??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1113128 - SOL-SC-6ST-0-DC-1MPPT-1010
Bill of material
PHOENIX CONTACT 1113128
Product number of the Manufacturer
1113128
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-6ST-0-DC-1MPPT-1010
Preview
International product number
4063151034634
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
361 mm
height
254 mm
depth
111 mm
GTIN
4063151034634
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 6 strings. With surge protection (type 1/2), string fuses for the positive and negative side, and cable glands for the input and output side.
Product type
SOL-SC-6ST-0-DC-1MPPT-1010
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作