??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1113120 - NBC-R4ACS/1,75-94F/R4ACS
Bill of material
PHOENIX CONTACT 1113120
Product number of the Manufacturer
1113120
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 1.75 m, number of positions: 8, 10 Gbps, CAT6A, material: PP, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-R4ACS/1,75-94F/R4ACS
Preview
International product number
4063151034351
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
GTIN
4063151034351
Manufacturer product designation
Patch cable
Manufacturer product description
Patch cable, degree of protection: IP20, cable length: 1.75 m, number of positions: 8, 10 Gbps, CAT6A, material: PP, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Product type
NBC-R4ACS/1,75-94F/R4ACS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models