??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1112912 - NBC-R4ACS/5,0-94C/R4ACS
Bill of material
PHOENIX CONTACT 1112912
Product number of the Manufacturer
1112912
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 5 m, number of positions: 8, 1 Gbps, CAT5, material: PP, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-R4ACS/5,0-94C/R4ACS
International product number
4063151033293
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част