??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1112130000 - WAP WDK2.5/BLZ/O.ZA LG
Bill of material
Weidmueller 1112130000
Preview
Product number of the Manufacturer
1112130000
Manufacturer Type Description
WAP WDK2.5/BLZ/O.ZA LG
Short Description
End plate (terminals) 45.4 mm x 5.08 mm, Light Grey
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248891313
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
light grey
Combustibility class
V0
Latchable present
No
min. thickness
5.080 mm
Mass
0.003 kg
height
58 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models