??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1111250000 - CC 15/45 K MC NE WS
Bill of material
Weidmueller 1111250000
Preview
Product number of the Manufacturer
1111250000
Manufacturer Type Description
CC 15/45 K MC NE WS
Short Description
Device marking, Self-adhesive, 45 mm, Polyamide 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248888788
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.003 kg
depth
1.2 mm
height
15 mm
width
44.5 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models