??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1110577 - SAC-2P-M12MSB/20-910/M12FSB PF
Bill of material
PHOENIX CONTACT 1110577
Product number of the Manufacturer
1110577
Short Description
Bus system cable
Long Description
Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12 SPEEDCON, coding: A - standard, on Socket straight M12 SPEEDCON, coding: A - standard, cable length: 20 m
Manufacturer Type Description
SAC-2P-M12MSB/20-910/M12FSB PF
Preview
International product number
4063151027056
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
7.800 mm
Application standards
not available
certificate/approval
EAC
Pole number
2
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
B-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
red lilac RAL 4001
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
2
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
20 m
Category (capacity)
PROFIBUS
GTIN
4063151027056
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12 SPEEDCON, coding: A - standard, on Socket straight M12 SPEEDCON, coding: A - standard, cable length: 20 m
Product type
SAC-2P-M12MSB/20-910/M12FSB PF
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции