??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_24 - Bel Power Solutions
Bill of material
110RCM150-24
Part Number
110RCM150-24
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 24VDC, 6.25A, Input 43.2-154VDC
Power
150 W
Voltage Input
43.2-154 VDC
Output Voltage
24 VDC
Output Current
6,25 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models