??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_15dk - Bel Power Solutions
Bill of material
110RCM150-15DK
Part Number
110RCM150-15DK
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15VDC, 10A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Pluggable Connector
Power
150 W
Voltage Input
43.2-154 VDC
Output Voltage
15 VDC
Output Current
10 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models