??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_12 - Bel Power Solutions
Bill of material
110RCM150-12
Part Number
110RCM150-12
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 12VDC, 12.5A, Input 43.2-154VDC
Power
150 W
Voltage Input
43.2-154 VDC
Output Voltage
12 VDC
Output Current
12,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models