??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm1000_24 - Bel Power Solutions
Bill of material
110RCM1000-24
Part Number
110RCM1000-24
Description
DC-DC Rugged Melcher™ Cassette, Power 1000W, Output 24VDC, 42A, Input 66-154VDC
Power
1000 W
Voltage Input
66-154 VDC
Output Voltage
24 VDC
Output Current
42 A
Operating Temperature
-40 to 55 °C
Previews
3D
2D
Download CAD models