??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110imx7_03_8g - Bel Power Solutions
Bill of material
110IMX7-03-8G
Part Number
110IMX7-03-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 5W, Output 3.3VDC, 1.5A, Input 60-150VDC, RoHS Compliant
Power
5 W
Voltage Input
60-150 VDC
Output Voltage
3,3 VDC
Output Current
1,5 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models