??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1109262 - SAC-5P- 5,0-817/M12FS YE
Bill of material
PHOENIX CONTACT 1109262
Product number of the Manufacturer
1109262
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, yellow, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Manufacturer Type Description
SAC-5P- 5,0-817/M12FS YE
International product number
4063151020736
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed
Pole number
5
Without halogens
No
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
yellow
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151020736
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, yellow, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Product type
SAC-5P- 5,0-817/M12FS YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част