??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
11088 - End cover
Bill of material
11088
Art. No.
11088
E number
165950608
Designation
End cover ø 80x22 mm, with centre fixing
Level of details
Infotext
End cover with centre fixing and conduit/cable exit, round For ceiling and wall exits 9959, 1245-62, 1245-63, 9954.10, 9954, 9952, 9953, 1227-51, 1227-50, 9955, 9951 Diameter: 80 mm. Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Colour: RAL 9010 Art. No.: 11088 / E No 165 950 608
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Info
UV-resistant
Diameter
80 mm
Height
22 mm
Colour
RAL 9010
Individual net weight
23 g
EAN code
7611614035987
ETIM 40
EC002601
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models