??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1108543 - SCX 2POE 2LX
Bill of material
PHOENIX CONTACT 1108543
Product number of the Manufacturer
1108543
Short Description
Industrial Ethernet Switch
Long Description
Smart Ethernet Box for connecting PoE end devices, two PoE ports, two uplink ports (SFP slots), integrated managed switch, surge protection, and splice tray, supply voltage 100 ... 240 V AC, wall or mast mounting
Manufacturer Type Description
SCX 2POE 2LX
Preview
International product number
4063151013196
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Use for product
Industrial Ethernet Switch
GTIN
4063151013196
Manufacturer product designation
Industrial Ethernet Switch
Manufacturer product description
Smart Ethernet Box for connecting PoE end devices, two PoE ports, two uplink ports (SFP slots), integrated managed switch, surge protection, and splice tray, supply voltage 100 ... 240 V AC, wall or mast mounting
Product type
SCX 2POE 2LX
URI of the product
http://www.phoenixcontact.com/product/1108543
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models