??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1107890 - SAC-5P- 0,6-PUR/M12FRB
Bill of material
PHOENIX CONTACT 1107890
Product number of the Manufacturer
1107890
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12, coding: B, cable length: 0.6 m
Manufacturer Type Description
SAC-5P- 0,6-PUR/M12FRB
International product number
4063151010942
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
Yes
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
B-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.600 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151010942
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12, coding: B, cable length: 0.6 m
Product type
SAC-5P- 0,6-PUR/M12FRB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part