??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1106948 - EV-T2M4CC-DC80A-4,5M16ESBK11
Bill of material
PHOENIX CONTACT 1106948
Product number of the Manufacturer
1106948
Short Description
DC charging cable
Long Description
CHARX connect standard, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected PP contact, with replaceable mating face frame, with analog temperature sensors, CCS type 2, IEC 62196-3, PHOENIX CONTACT logo, cable: 4.5 m, black, straight
Manufacturer Type Description
EV-T2M4CC-DC80A-4,5M16ESBK11
Preview
International product number
4063151004972
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
152
Application standards
IEC 62196-3
Nominal current
80 A
nominal voltage
1000 V
Current type
DC
length of the cable
4.500 m
Charging mode
Mode 4
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 2 CCS
Number of communication conductors
2
With temperature sensor
Yes
GTIN
4063151004972
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect standard, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected PP contact, with replaceable mating face frame, with analog temperature sensors, CCS type 2, IEC 62196-3, PHOENIX CONTACT logo, cable: 4.5 m, black, straight
Product type
EV-T2M4CC-DC80A-4,5M16ESBK11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD