??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1106630000 - WTL 6/5 EN
Bill of material
Weidmueller 1106630000
Preview
Product number of the Manufacturer
1106630000
Manufacturer Type Description
WTL 6/5 EN
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 600, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 32, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4032248882151
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
41 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
41 A
Power loss, static, current-independent [Pls]
1.310 W
color
beige
Design of longitudinal or transverse separation
gliding
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Integrated test connector present
No
Closing plate required
Yes
Assembly type
G track G32
rated voltage
600 V
Mass
0.019 kg
depth
49.5 mm
height
68.5 mm
width
7.9 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models